AvK DSG99

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
1220-5300
Frequency
50/60Hz

The extensive power demands for a number of key applications like marine vessels, offshore drilling platforms and remote mining locations are no problem for purpose-built bespoke AvK alternators.

Designed for thriving in a harsh environment, the DSG99 will provide reliable power to all aspects of these applications. The AvK DSG99 has a maximum continuous rating of 5,300 kVA at 60Hz (4,700 kVA at 50Hz) and a voltage output of 400-690 volts.

Specifications

Product Specifications

50Hz Continuous (kVA)
4700
60Hz Continuous (kVA)
5300
Voltage Designation
Low
Voltage Range
400-690
AVR
See Options
Poles
4/6/8/10
Winding Pitch
2/3 - 5/6
Ingress Protection
IP23
Material Insulation Class
H
Excitation System
Auxiliary Winding
Options

Product Options

AVR Options
DECS100
DECS150
DECS250
DM110
UNITROL 1010
UNITROL 1020
Options
CACA/CACW Cooling
IP23 Air Filters
IP44/54/55 Totally Enclosed
Anti-Condensation Heaters
Sleeve Bearings
Range Title Brand Language
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-Portuguese Brand AvK Language Portuguese
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-Polish Brand AvK Language Polish
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-Italian Brand AvK Language Italian
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-French Brand AvK Language French
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-Spanish Brand AvK Language Spanish
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-German Brand AvK Language German
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-English Brand AvK Language English