STAMFORD HC5

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
370-675
Frequency
50/60Hz

The STAMFORD HC5 4 pole product is now a discontinued product and has been replaced with the STAMFORD S5.

The STAMFORD HC5 has a maximum continuous rating of 843kVA at 60Hz (675kVA at 50Hz) and a voltage output of 380-690 volts.

The STAMFORD HC5 alternator is suitable for a wide range of applications such as grid code, marine and critical standby power. Additionally, HC5 alternators have a unique design and the power range which makes it a suitable product for rail applications.

Specifications

Product Specifications

50Hz Continuous (kVA)
675
60Hz Continuous (kVA)
843
Voltage Designation
Low
Voltage Range
380-690
AVR
AS440
Poles
4
Winding Pitch
2/3
Ingress Protection
IP23
Material Insulation Class
H
Excitation System
Self-Exciting
Options

Product Options

AVR Options
DECS150
DM110
MX321 with PMG
MX341 with PMG
MX342 with PMG
No AVR
Options
Double Bearing Arrangement
IP23 Air Filters
Anti-Condensation Heaters
Range Title Brand Language
Range HC Title HC Alternators - Owner's Manual - Arabic Brand STAMFORD Language Arabic
Range HC Title HC Alternators - Owner's Manual - English Brand STAMFORD Language English