STAMFORD P80

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
1920-5100
Frequency
50/60Hz

The STAMFORD P80 series is an industry leading range of Low, Medium and High Voltage alternator products that has a power output of up to 5,190kVA.

Due to its adaptability and versatility the P80 has become the global alternator of choice in many applications requiring a durable and robust 4-pole product, whilst maintaining cost competitiveness, in applications such as data centres, combined heat and power, prime power and critical standby power applications.

Specifications

Product Specifications

50Hz Continuous (kVA)
4200
60Hz Continuous (kVA)
5100
Voltage Designation
Low/Medium/High
Voltage Range
380-13800
AVR
DM110
Poles
4
Winding Pitch
2/3
Ingress Protection
IP23
Material Insulation Class
H/F
Excitation System
PMG
Options

Product Options

AVR Options
No AVR
Options
IP23 Air Filters
Thermistors
Anti-Condensation Heaters
Single Bearing Arrangement
Range Title Brand Language
Range P80 Title P80 Alternators - Owner's Manual - Spanish Brand STAMFORD Language Spanish
Range P80 Title P80 Alternators - Owner's Manual - Japanese Brand STAMFORD Language Japanese
Range P80 Title P80 Alternators - Owner's Manual - French Brand STAMFORD Language French
Range P80 Title P80 Alternators - Owner's Manual - German Brand STAMFORD Language German
Range P80 Title P80 Alternators - Owner's Manual - Italian Brand STAMFORD Language Italian
Range P80 Title P80 Alternators - Owner's Manual - Portuguese Brand STAMFORD Language Portuguese
Range P80 Title P80 Alternators - Owner's Manual - Russian Brand STAMFORD Language Russian
Range P80 Title P80 Alternators - Owner's Manual - Chinese Brand STAMFORD Language Chinese
Range P80 Title P80 Alternators - Owner's Manual - Swedish Brand STAMFORD Language Swedish
Range P80 Title P80 Alternators - Owner's Manual - Arabic Brand STAMFORD Language Arabic