STAMFORD P0

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
2-22
Frequency
50/60Hz

The STAMFORD P0 product is now a discontinued product and has been replaced with the STAMFORD S0.

The STAMFORD P0 has a maximum continuous rating of 22kVA at 60Hz (20kVA at 50Hz) and a voltage output of 380-600 volts.

The STAMFORD P0 alternator is predominantly used for standby applications, telecom industries and small power applications. The P0 alternators have the options of 2 and 4 pole, enabling it to be very versatile for more demanding and challenging applications.

Specifications

Product Specifications

50Hz Continuous (kVA)
20
60Hz Continuous (kVA)
22
Voltage Designation
Low
Voltage Range
380-600
AVR
AS480
Poles
2/4
Winding Pitch
2/3
Ingress Protection
IP23
Material Insulation Class
H
Excitation System
Self-Exciting
Options

Product Options

AVR Options
No AVR
Options
Double Bearing
Thermistors
1 Phase Re-connectable
Anti-Condensation Heaters
EBS excitation
Range Title Brand Language
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - German Brand STAMFORD Language German
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - Italian Brand STAMFORD Language Italian
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - Arabic Brand STAMFORD Language Arabic
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - Polish Brand STAMFORD Language Polish
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - French Brand STAMFORD Language French
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - Spanish Brand STAMFORD Language Spanish
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - English Brand STAMFORD Language English
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - Swedish Brand STAMFORD Language Swedish
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - Chinese Brand STAMFORD Language Chinese
Range P0, Range P1 Title P0/P1 Alternators - Owner's Manual - Japanese Brand STAMFORD Language Japanese