STAMFORD P7

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
2325-2800
Frequency
50/60Hz

The STAMFORD P7 4 pole is now a discontinued product and has been replaced with STAMFORD S7. The P7 is still available as a 6 pole product. 


The STAMFORD P7 has a maximum continuous rating of 2800kVA at 60Hz (2,325kVA at 50Hz) and a voltage output of 380-690 volts.

The STAMFORD P7 benefits from high efficiency and good electrical performances, enabling good specification matching for grid code applications and combined heat and power. The P7 proven design in the marine market makes it a preferred product for meeting the demanding marine societies’ performance standards.

Specifications

Product Specifications

50Hz Continuous (kVA)
2325
60Hz Continuous (kVA)
2800
Voltage Designation
Low
Voltage Range
380-690
AVR
MX341 with PMG
Poles
4/6
Winding Pitch
2/3
Ingress Protection
IP23
Material Insulation Class
H
Excitation System
PMG
Options

Product Options

AVR Options
DECS150
DM110
MX321 with PMG
No AVR
DECS 100 with PMG
Options
Double Bearing Arrangement
IP23 Air Filters
IP44 Air Filters
Thermistors
Winding RTDs
3 Phase Sensing
Anti-Condensation Heaters
Range Title Brand Language
Range P7 Title P7 Alternators - Owner's Manual - French Brand STAMFORD Language French
Range P7 Title P7 Alternators - Owner's Manual - German Brand STAMFORD Language German
Range P7 Title P7 Alternators - Owner's Manual - Italian Brand STAMFORD Language Italian
Range P7 Title P7 Alternators - Owner's Manual - Portuguese Brand STAMFORD Language Portuguese
Range P7 Title P7 Alternators - Owner's Manual - Russian Brand STAMFORD Language Russian
Range P7 Title P7 Alternators - Owner's Manual - Japanese Brand STAMFORD Language Japanese
Range P7 Title P7 Alternators - Owner's Manual - Polish Brand STAMFORD Language Polish
Range P7 Title P7 Alternators - Owner's Manual - Arabic Brand STAMFORD Language Arabic
Range P7 Title P7 Alternators - Owner's Manual - Spanish Brand STAMFORD Language Spanish
Range P7 Title P7 Alternators - Owner's Manual - English Brand STAMFORD Language English