AvK DIG142

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
3760-6700
Frequency
50/60Hz

Our AvK DIG range delivers high efficiency and integrated design solutions help our customers deliver the right packages for their requirements. The DIG142 has a maximum continuous rating of 6,700 kVA at 60Hz (5,800 kVA at 50Hz) and a voltage output of 3,300-13,800 volts.

Through our 100 years’ experience, we understand the complexities and challenges you face integrating alternators into your applications – which is why we tailor our AvK machines to your needs.

Specifications

Product Specifications

50Hz Continuous (kVA)
5800
60Hz Continuous (kVA)
6700
Voltage Designation
Medium/High
Voltage Range
3300-13800
AVR
See Options
Poles
4
Winding Pitch
5/6
Ingress Protection
IP23
Material Insulation Class
F
Excitation System
Auxiliary Winding
Options

Product Options

AVR Options
DECS100
DECS150
DECS250
DM110
UNITROL 1010
UNITROL 1020
Options
IP23 Air Filters
Anti-Condensation Heaters
Range Title Brand Language
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-Portuguese Brand AvK Language Portuguese
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-Polish Brand AvK Language Polish
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-Italian Brand AvK Language Italian
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-French Brand AvK Language French
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-Spanish Brand AvK Language Spanish
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-German Brand AvK Language German
Range DSG, Range DIG Title DSG/DIG Generators - Installation, Service and Maintenance-English Brand AvK Language English