STAMFORD HC4

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
204-400
Frequency
50/60Hz

The STAMFORD HC4 has a maximum continuous rating of 500kVA at 60Hz (400kVA at 50Hz) and a voltage output of 380-690 volts.

The STAMFORD HC4 alternator is a high efficiency product which is predominantly used for grid code applications, marine naval ships, shopping malls and industrial buildings and critical standby power applications.

Specifications

Product Specifications

50Hz Continuous (kVA)
400
60Hz Continuous (kVA)
500
Voltage Designation
Low
Voltage Range
380-690
AVR
AS440
Poles
4
Winding Pitch
2/3
Ingress Protection
IP23
Material Insulation Class
H
Excitation System
Self-Exciting
Options

Product Options

AVR Options
DECS150
DM110 with PMG
MX321 with PMG
MX341 with PMG
MX342 with PMG
No AVR
Options
Double Bearing Arrangement
IP23 Air Filters
Anti-Condensation Heaters
Range Title Brand Language
Range HC Title HC Alternators - Owner's Manual - Arabic Brand STAMFORD Language Arabic
Range HC Title HC Alternators - Owner's Manual - English Brand STAMFORD Language English