STAMFORD HC6

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
182-1270
Frequency
50/60Hz

The STAMFORD HC6 4 pole product is now a discontinued product and has been replaced with the STAMFORD S6. The HC6 is still available as a 6 pole product.

The STAMFORD HC6 has a maximum continuous rating of 1,270kVA at 60Hz (1,230kVA at 50Hz) and a voltage output of 346-690 volts.

The STAMFORD HC6 product range is suitable for applications including marine, power plant, commercial buildings and for providing power to auxiliary power requirements for wind farms.

Specifications

Product Specifications

50Hz Continuous (kVA)
1135
60Hz Continuous (kVA)
1438
Voltage Designation
Low
Voltage Range
346-690
AVR
MX321 with PMG
Poles
4/6
Winding Pitch
2/3
Ingress Protection
IP23
Material Insulation Class
H
Excitation System
PMG
Options

Product Options

AVR Options
DECS150
DM110 with PMG
MX341 with PMG
MX342 with PMG
No AVR
Options
Double Bearing Arrangement
IP23 Air Filters
IP44 Air Filters
Anti-Condensation Heaters
Range Title Brand Language
Range HC Title HC Alternators - Owner's Manual - Arabic Brand STAMFORD Language Arabic
Range HC Title HC Alternators - Owner's Manual - English Brand STAMFORD Language English