STAMFORD S0

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
7-36
Frequency
50/60Hz

The STAMFORD S0 alternator is engineered with the customer in mind. The S0 alternator is built to be user friendly with 20% quicker assembly time, adaptable feet for zero customer re-engineering, compact size and weight and guaranteed STAMFORD quality.

S0 alternators have voltage output of 300-600V and power range from 7.5kVA up to 30kVA for 400V/50Hz class H rating. The S0 has the option of auxiliary winding to improve motor staring and sustained short circuit capability.

Download Product Brochure >

Specifications

Product Specifications

50Hz Continuous (kVA)
30
60Hz Continuous (kVA)
36
Voltage Designation
Low
Voltage Range
380-600
AVR
VITA 01
Poles
4
Winding Pitch
2/3
Ingress Protection
IP23
Material Insulation Class
H
Excitation System
Self-Exciting
Options

Product Options

Options
1 Phase Re-connectable
Anti-Condensation Heaters
Auxiliary Winding on S0L2 models
Epoxy Gel Coat
Range Title Brand Language
Range S0, Range S1 Title S0/S1 Alternators - Owner's Manual - Chinese Brand STAMFORD Language Chinese
Range S0, Range S1 Title S0/S1 Alternators - Owner's Manual - English Brand STAMFORD Language English