STAMFORD S5

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
450-937
Frequency
50/60Hz

The STAMFORD S5 is part of the STAMFORD S-Range with a voltage output of 380-690V. This low voltage alternator features the dedicated range of products with two new core lengths for 700kVA and 750kVA with an optimised power density.

The dedicated range has enhanced thermal management through the CoreCooling™ high efficiency air flow system. The STAMFORD S5 dedicated alternator can achieve improved thermal performance alongside increased power density.

Download Product Brochure >

Specifications

Product Specifications

50Hz Continuous (kVA)
750
60Hz Continuous (kVA)
937
Voltage Designation
Low
Voltage Range
380-690
AVR
AS440
Poles
4
Winding Pitch
2/3
Ingress Protection
IP23
Material Insulation Class
H
Excitation System
Self-Exciting
Options

Product Options

AVR Options
MX321 with PMG
MX341 with PMG
No AVR with or without PMG
UL AS440
UL MX341 with PMG
Options
Air Inlet Filter
Bearing RTD (Each Bearing)
CSA Approval
Diode Failure Detector
Drip Proof Louvres
Excitation Loss Module
Quadrature Droop Kit
Radio Frequency Interference (RFI) Suppressor Kit
Remote Voltage Trimmer
Anti-Condensation Heaters
Range Title Brand Language
Range S5 Title S5 Alternators - Owners Manual - English Brand STAMFORD Language English
Range S5 Title S5 Alternators - Owners Manual - Chinese Brand STAMFORD Language Chinese