STAMFORD S9

Scegliere i casinò online senza verifica in Italia permette di iniziare a giocare immediatamente, saltando le lunghe procedure burocratiche di invio documenti al momento dell'iscrizione. En un entorno digital donde la eficiencia es la norma, los casinos online con pagos rápidos se han posicionado como los líderes indiscutibles del sector del juego.
kVA Range
2150-5000
Frequency
50/60Hz

The STAMFORD S9 is part of the STAMFORD S-Range with a voltage output of 380 to 13800V. This low, medium and high voltage alternator features product with new design with an optimised power density cores.

The S9 range of products has enhanced thermal management through the CoreCooling™ high efficiency air flow system. The STAMFORD S9 dedicated alternator achieves improved thermal performance and increased power density, through a class H insulation system.

S9 Low Voltage: Power range from 2430-4400 kVA at 50Hz (different voltages) and 2132-4220 kVA at 60Hz (different voltages).

S9 Medium and High Voltage: Power range from 2150-4500 kVA at 50Hz (different voltages) and 2400-5600kVA at 60Hz (different voltages).

Download S9 LV Product Brochure >

Specifications

Product Specifications

50Hz Continuous (kVA)
4500
60Hz Continuous (kVA)
5000
Voltage Designation
Low/Medium/High
Voltage Range
380-13800
AVR
DM110
Poles
4
Winding Pitch
2/3 (LV, MV, HV), 5/6 (MV, HV)
Ingress Protection
IP23
Material Insulation Class
H
Excitation System
PMG
Options

Product Options

AVR Options
DECS100
DECS150
UNITROL 1010
Options
Air Inlet Cover
Air Inlet Filter
Bearing RTD (Each Bearing)
Diode Failure Detector
Excitation Loss Module
Quadrature Droop Kit
Anti-Condensation Heaters
Range Title Brand Language
Range S9 Title S9 Low Voltage Alternators - Owners Manual - Swedish Brand STAMFORD Language Swedish
Range S9 Title S9 Low Voltage Alternators - Owners Manual - Spanish Brand STAMFORD Language Spanish
Range S9 Title S9 Low Voltage Alternators - Owners Manual - Russian Brand STAMFORD Language Russian
Range S9 Title S9 Low Voltage Alternators - Owners Manual - Portuguese Brand STAMFORD Language Portuguese
Range S9 Title S9 Low Voltage Alternators - Owners Manual - Polish Brand STAMFORD Language Polish
Range S9 Title S9 Low Voltage Alternators - Owners Manual - Japanese Brand STAMFORD Language Japanese
Range S9 Title S9 Low Voltage Alternators - Owners Manual - Italian Brand STAMFORD Language Italian
Range S9 Title S9 Low Voltage Alternators - Owners Manual - German Brand STAMFORD Language German
Range S9 Title S9 Low Voltage Alternators - Owners Manual - French Brand STAMFORD Language French
Range S9 Title S9 Low Voltage Alternators - Owners Manual - Chinese Brand STAMFORD Language Chinese